??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA43 - Lever cylinder/oil circuit plate with speed control type
Bill of material
WSA43-25
code
WSA43
type
The oil circuit board is equipped with a speed regulating type
Cylinder body material
carbon steel
Mode of action
Compound type
Use fluids
Filtered standard hydraulic oil
Bore
mm
Piston rod diameter
18.0 mm
Total trip
25 mm
Theoretical clamping force
116 30kg/cm²
Maximum pressure resistance
70 kg/cm²
Use pressure range
10~50 kg/cm²
A1
112 mm
A2
131 mm
B
85 mm
C1
19 mm
C2
11 mm
C3
9 mm
φD
8 mm
E
25.0 mm
F
64 mm
G1
55 mm
G2
22 mm
G3
24 mm
H
3 mm
J
55 mm
K
42 mm
L
φ 6.8 Through hole, counterbore φ 10.5, depth 6.5 mm
N1
19 mm
Seal type
P7 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models