??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA42 - Lever cylinder/oil circuit plate type
Bill of material
WSA42-25
code
WSA42
type
Oil circuit plate type
Cylinder body material
carbon steel
Mode of action
Compound type
Use fluids
Filtered standard hydraulic oil
Bore
mm
Piston rod diameter
18.0 mm
Total trip
25 mm
Theoretical clamping force
116 30kg/cm²
Maximum pressure resistance
70 kg/cm²
Use pressure range
10~50 kg/cm²
A1
103 mm
A2
122 mm
B
76 mm
C1
19 mm
C2
11 mm
C3
9 mm
φD
8 mm
E
25.0 mm
F
64 mm
G1
55 mm
G2
22 mm
G3
24 mm
H
3 mm
J
55 mm
K
42 mm
L
φ 6.8 Through hole, counterbore φ 10.5, depth 6.5 mm
N1
18 mm
N4
20 mm
Seal type
P7 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models