??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA12 - Support cylinder / high pressure
Bill of material
WSA12-30-AL
code
WSA12
type
high pressure
Cylinder block material
carbon steel
Actuation mode
Single acting
Cylinder meridian
30 mm
Support mode
Piston rod diameter
φ16 mm
Pressing stroke
8 mm
Service pressure range
100~250 kg/cm²
Supporting force
320 kg/cm²
A
79.00 mm
B
8 mm
C
54 mm
D
M30×1.5
E
5 mm
F
8 mm
G
1.25 mm
H
24 mm
J
9 mm
K
20 mm
L
φ2 mm
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models