??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA04 - Corner Cylinder/Clange Type
Bill of material
WSA04-25-L-90
Code
WSA04
Type
Flange Type
Cylinder Body Material
Carbon Steel
Mode Of Action
Double-Action Type
Use fluids
Filtered Standard Hydraulic Oil
Bore
Corner Direction
Angle Of Rotation
°
Piston rod diameter
φ18
Corner Stroke
11.5 mm
Press the stroke
13 mm
Theoretical clamping force
166 70kgf/cm²
Maximum Pressure Resistance
100 kg/cm²
Use pressure range
10~70 kg/cm²
A1
104 mm
A2
127 mm
B
76 mm
C
22 mm
D1
16 mm
D2
27 mm
E1
M10
E2
M14×1.5
F
10 mm
G
50 mm
φV
φ45 mm
J
53 mm
K
40 mm
L
φ6.8通孔,沉孔φ10.5深6.5 mm
M
PT1/4
N
28 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models