??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
WS-T-7 - SFS Stabdübel WS-T
Bill of material
SFS 179605 Self-drilling dowel
Description
Order number
Type
WS-T
Text Line 1 (Product)
Self-drilling dowel
Length
mm
Head diameter
10.7 mm
Diameter
7.0 mm
Wood thickness
mm
Length drill plate
12 mm
Effective length
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models