??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SFS
Description
WS-T-7 - Self-drilling dowel
Bill of material
SFS WS-T-7X133 Self-drilling dowel
Description
Type
WS-T
Text Line 1 (Product)
Self-drilling dowel
Length
mm
Head diameter
10.7 mm
Diameter
7.0 mm
Wood thickness
mm
Length drill plate
12 mm
Effective length
mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models