??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
WRSR-16R7K-11
Bill of material
WRSR-16R7K-11
Part Number
WRSR-16R7K-11
Description
Single Rectangular Wireless Charging Coil, Rx, 16.7µH, 2.5A
Product Type
Standard
Function
Receiver
Coil Type
Single
Inductance
16,7 uH
Inductance Tolerance
10 %
DCR
430 mOhm
Current
2,5 A
Isat
4 A
Operating Temperature
-25 to 105 °C
Dimensions
38.5 X 30.5 X 1.06 mm
Previews
3D
2D
Download CAD models