??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
WRSC-7R2K-32
Bill of material
WRSC-7R2K-32
Part Number
WRSC-7R2K-32
Description
Single Circular Wireless Charging Coil, Rx, 7.2µH, 0.5A
Product Type
Standard
Function
Transmitter
Coil Type
Single
Inductance
7,2 uH
Inductance Tolerance
10 %
DCR
440 mOhm
Current
0,5 A
Isat
1 A
Operating Temperature
-25 to 105 °C
Dimensions
6 X 2 mm
Previews
3D
2D
Download CAD models