??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SFS
Description
WR-T-9 - Self-drilling fastener, full thread, Durocoat® DP1
Bill of material
SFS WR-T-9x350 self-drilling fastener, full thread Durocoat® DP1
Description
Type
WR-T-9
Text Line 1 (Product)
self-drilling fastener, full thread
Text Line 2 (Product)
Durocoat® DP1
Lenght
mm
Thread lenght lef
mm
Head diameter
14 mm
Diameter
9 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models