??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS
Description
WR-T-13 - Self-drilling fastener, full thread, Durocoat
Bill of material
SFS WR-T-13X600 self-drilling fastener, full thread Durocoat® T
Description
Type
WR-T-13
Text Line 1 (Product)
self-drilling fastener, full thread
Text Line 2 (Product)
Lenght
mm
Thread lenght lef
mm
Head diameter
22 mm
Diameter
13 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models