??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUD
Description
WPPH-KA - PowerPoint® direct VIP chain connection
Bill of material
WPPH-KA-28-31.5t+7903438
Notation
WPPH-KA-28-31.5t
Operating instruction
Operating instruction
Load-carrying capacity
31.5 t
Weight
11 kg/St.
A
28 mm
D
148 mm
T
74 mm
Order No.
7903438
Previews
3D
Dimension
2D
Download CAD models