??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUD
Description
WPP-B - PowerPoint ring connection
Bill of material
VWBS 40(50)t-7903650
Notation
VWBS 40(50)t
Operating instruction
Operating instruction
Rotation
°
Load-carrying capacity
40 t
Weight
27.9 kg/St.
A
46 mm
B
170 mm
C
110 mm
D
170 mm
G
161 mm
T
380 mm
Order No.
7903650
Previews
3D
Dimension
2D
Download CAD models