??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CONVUM Ltd.
Description
WPGJ-C - Reducer
Bill of material
WPGJ06-04C
Reference
WPGJ06-04C
B
32.7 mm
C1
12.5 mm
C2
11.3 mm
Diameter
6 mm
Diameter
4 mm
E
12.7 mm
Diameter
9.0 mm
MASS
1.8 g
预览
3D
尺寸标注
2D
下载CAD模型