??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WPG10 - Cylinder, blade type • Single rod, bore 6~10
Bill of material
WGP10-6-5
Code
WGP10
Type
Blade type • Single lever
Action Means
Double Acting
Material
Aluminum Alloy
Cylinder Diameter
mm
Stroke
mm
A
75.0 mm
B
29.0 mm
C
46 mm
E
8.0 mm
P
14.6 mm
J
16.0 mm
L
19 mm
Q
11.0 mm
R
1.0 mm
W
8 mm
X
4 mm
Y
12 mm
H
28 mm
ZA
10 mm
ZB
14 mm
Built-In Magnet
None
Buffer Form
Rubber mat
Takeover thread
M3
Using Liquid
Compressed Air
Working Pressure Range
0.15~0.7 MPa
Guaranteed Pressure Resistance
1.05 MPa
Operating temperature
-10~60
Use speed range
50~500 mm/s
Oil Feed
Unnecessary
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models