??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Worms Wheels - Module 2.5
Bill of material
G2.5A30R1=20
Catalogue Number
Product information
Module
2.50
Material
CAC702
Direction
Thread
Number of Teeth
Reference Diameter d
mm
Throat Diameter dt
mm
Tip Diameter
mm
Type
Face Width b
24 mm
Bore Diameter dd
mm
Hub Diameter dh
mm
Hub Projection lh
16 mm
Hub Projection(L type、C type)
0 mm
Overall lenght l
40 mm
Width of Key Way
mm
Depth of Key Way
mm
Nominal threads
-
Position of Set Screw
0.0 mm
Dimension of Rim
mm
Thickness of Web dw
mm
Center Distance
mm
Weight
g
Modification of hub
mm
First Hub Diameter HA
mm
First Hub Projection HB
mm
Second Hub Diameter HC
mm
Second Hub Projection HD
mm
Modification of bore diameter
Bore Diameter D1
mm
Tolerance of Bore Diameter D1
Bore projection DD1
mm
Bore Diameter D2
mm
Tolerance of Bore Diameter D2
Bore projection DD2
mm
Bore Diameter D3
mm
Tolerance of Bore Diameter D3
Bore projection DD3
mm
Additional key way
mm
Key size
mm
Additional tap hole 1
Number of Tap Hole 1
Tap hole 1
mm
Position of tap hole 1
mm
Angle of first tap hole 1
°
Angle of second tap hole 1
°
Additional tap hole 2
Number of Tap Hole 2
Tap hole 2
mm
Position of tap hole 2
mm
Angle of first tap hole 2
°
Angle of second tap hole 2
°
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models