??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Worms - Module 1 (Shapes L)
Bill of material
W1SR2-L
Catalogue Number
Product information
-
Module
1.00
Material
S45C
Direction
Thread
Number of Teeth
0
Reference Diameter d
16.0 mm
Throat Diameter dt
0.0 mm
Tip Diameter
18.00 mm
Type
L
Face Width b
25 mm
Bore Diameter dd
0 mm
Hub Diameter dh
13.00 mm
Hub Projection lh
25 mm
Hub Projection(L type、C type)
50 mm
Overall lenght l
100 mm
Width of Key Way
0 mm
Depth of Key Way
0.0 mm
Nominal threads
-
Position of Set Screw
0.0 mm
Dimension of Rim
0 mm
Thickness of Web dw
0 mm
Center Distance
0.0 mm
Weight
120.00 g
Modification of hub
mm
First Hub Diameter HA
mm
First Hub Projection HB
mm
Second Hub Diameter HC
mm
Second Hub Projection HD
mm
Modification of bore diameter
Bore Diameter D1
mm
Tolerance of Bore Diameter D1
Bore projection DD1
mm
Bore Diameter D2
mm
Tolerance of Bore Diameter D2
Bore projection DD2
mm
Bore Diameter D3
mm
Tolerance of Bore Diameter D3
Bore projection DD3
mm
Additional key way
mm
Key size
mm
Additional tap hole 1
Number of Tap Hole 1
Tap hole 1
mm
Position of tap hole 1
mm
Angle of first tap hole 1
°
Angle of second tap hole 1
°
Additional tap hole 2
Number of Tap Hole 2
Tap hole 2
mm
Position of tap hole 2
mm
Angle of first tap hole 2
°
Angle of second tap hole 2
°
Catalogue Number
Previews
3D
Dimension
2D
Download CAD models