??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SCHREMPP electronic
Description
WML-X-20 - Machine tool lights
Bill of material
WML-6-20
Type
Item number
Manufacturer
Schrempp electronic GmbH
Product group
Machine tools light
Dimensions (BxHxL)
mm
Protection
IP 68 / IP 69K K
Protection class
3
Connection
Power consumption (nominal voltage) [W]
W
Nominal voltage
24 V
Current consumption [mA]
mA
Luminous flux ca.
lm
Brightness (1m distance)
lx
Light colour
5700 K
Colour rendering index
Ra >= 90
Beam
110 °
Operating temperature max.
50 °C
Housing material
Aluminum / Stainless steel
Optics material
PUR / hardened glass
Light exit angle
20 °
Previews
3D
2D
Download CAD models