??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Rittal
Description
WM Floor Stand Kit
Bill of material
8018417
Part Number
Part Number
Material
Length
139.7 mm
Width
mm
Height
304.8 mm
Distance
400 mm
Previews
3D
Dimension
2D
Download CAD models