??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WLF41 - Quick exhaust valve/hand slide valve
Bill of material
WLF41-02
Code
WLF41
Type
Hand Slide Valve HSV Series
Number Of Vents / Positions
Two/Three Links
Main Body Material
Aluminum Alloy
Specifications
T
Rc1/4
R
G1/4
L
58.0 mm
L1
32.00 mm
H
19 mm
P
18 mm
D
27.0 mm
Previews
3D
Dimension
2D
Download CAD models