??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WLE15_16 - Solenoid valve Pilot operated 2/3 5-way 5V100 series/5V200 series
Bill of material
WLE15-110-06-B-L
code
type
Number of ports/positions
2/3 5-way
The main material
Aluminum alloy
Specification
Takeover diameter
Voltage
B(DC24V)
Wiring
L(L shape)
A
B
C
Takeover diameter
number of digits
two-position five-way
Cv value
Maximum operating frequency HZ
10
Corresponding time (ms/0.5Mpa)
20
Working pressure range
0.15~0.7Mpa
Operating temperature
-10~60℃(does not freeze)
working medium
Air
way of action
pilot operated
Energy consumption value
1.2W
Use voltage range
AC:+15%/-15% DC:+10%/-10%
Protection level
dust-proof
Heat resistance class
B
service life
More than 50 million times
lubricating
unnecessary
website link
Website connection
Previews
3D
Размер
2D
Сваляне на CAD модели