??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WLE02 - Battery valve · pilot / 2-position 3-way 3v200 series
Bill of material
WLE02-3V210-06-NC-A
Code
WLE02
Type
Pilot Operated 3V200
Number Of Vents / Positions
Two Three-Way
Main Body Material
Aluminum Alloy
Specifications
Pipe Diameter
Initial State
Voltage
Mode Of Connection
E
22.0 mm
F
16.7 mm
B
27.7 mm
H
0 mm
Previews
3D
Dimension
2D
Download CAD models