??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WLE01 - Solenoid Valve,Pilot Type,2-Position 3-Way 3V100 Series
Bill of material
WLE01-3V110-M5-NC-A
Code
WLE01
Type
Pilot Operated 3V100 Series
Number Of Vents / Positions
Two Three-Way
Main Body Material
Aluminum Alloy
Specifications
Pipe Diameter
Initial State
Voltage
Mode Of Connection
E
14.2 mm
F
15.6 mm
G
0 mm
B
22.7 mm
H
0 mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models