??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
wlc550_1048
Bill of material
WLC550-1048
Part Number
WLC550-1048
Description
Industrial Open Frame AC-DC Power Supply, Power 550W, Output 48VDC, 11.46A, Input 90-264VAC, Screw Terminal
Power
550 W
Voltage Input
90-264 VAC
Output Voltage
48 VDC
Output Current
11.46 A
Number of Outputs
1
Iout 1
11.46 A
Vout 1
48 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1.5 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
CAD modeli indir