??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
wlc550_1024
Bill of material
WLC550-1024
Part Number
WLC550-1024
Description
Industrial Open Frame AC-DC Power Supply, Power 550W, Output 24VDC, 22.92A, Input 90-264VAC, Screw Terminal
Power
550 W
Voltage Input
90-264 VAC
Output Voltage
24 VDC
Output Current
22.92 A
Number of Outputs
1
Iout 1
22.92 A
Vout 1
24 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1.5 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models