??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
wlc550_1015
Bill of material
WLC550-1015
Part Number
WLC550-1015
Description
Industrial Open Frame AC-DC Power Supply, Power 550W, Output 15VDC, 33.33A, Input 90-264VAC, Screw Terminal
Power
550 W
Voltage Input
90-264 VAC
Output Voltage
15 VDC
Output Current
33.33 A
Number of Outputs
1
Iout 1
33.33 A
Vout 1
15 VDC
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1.5 palec
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
Open Frame
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Stáhnout CAD model