??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
WLANA, TWLANA, WLANAA, TWLANAA, WLANAB, TWLANAB - Locating Pins for Jigs - Double Stepped Type - Tip Shape Selectable - Shoulder Type - Nut Type
Bill of material
WLANA10-P6.0-Q4.5-F3-B3-L5
Part No.
Tip Shape Selection
Material
Hardness
Hardening Hardness 35~40HRC
D
mm
D Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection (degree)
deg
E (Shape A) 1mm Increment
mm
l
mm
H
mm
R
mm
Flat Machining
Wrench Flats
Thread Diameter
MC
Upper Relief Radius
RTC
mm
Previews
3D
Dimension
2D
Download CAD models