??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
WL Series - Full Cone Nozzles
Bill of material
1/8WL1/430@1
Manufacturer
BETE Fog Nozzle
Part No.
1/8WL1/430@1
Series Name
WL
Connection Size
Inch
Rating
Connection Gender
Nozzle Type
Whirl
Spray Pattern
Full Cone
Spray Angle
Connection Submethod
Material
Approximate Orifice Diameter
0.043 Inch
A
0.880 Inch
B
1.130 Inch
C
0.440 Inch
D
0.560 Inch
Weight
0.25
K-Factor
0.044
Exponent
0.470
Link For Model
Link for model
Previews
3D
Dimension
2D
Download CAD models