??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
WKPC-06-30 - Rail profile height
Bill of material
WKPC-06-30-06
Part No.
WKPC-06-30-06
Info PDF
INFO
Stroke length
mm
Enter value for L
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Height
30 mm
Width
12 mm
Width
54 mm
Width
45 mm
Length
60 mm
Length
51 mm
Width
30 mm
Width
30 mm
Length
5 mm
Height
16 mm
Height
19.5 mm
Height
7 mm
Width
13 mm
Width
10 mm
Length max.
2000 mm
F max. radial stat.
300 N
F max. radial dyn.
60 N
ly
30391 mm^4
lz
11674 mm^4
Previews
3D
Dimension
2D
Download CAD models