??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WKE 404 SL 8x6² 2FS
Bill of material
86248501
MD01
VAR__MANUID_
86248501
Short Description
WKE 404 SL 8x6² 2FS
Long Description
Junction box, protection class IP66, U<sub>i</sub>=450 V AC, internal thread, M25, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, tested according to VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)) with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic, orange, Junction box with fused branch, connection box 3-pole, junction box 3-pole, number of clampable wires per pole 4 x 0.5 - 6mm², clamping capacity per terminal point 1 x 0.5 - 6mm², 2 fuse holders (20 x 5mm) max. 10 A<br /><strong>Dimensions: </strong>200 x 200 x 110 mm<br /><strong>Accessories supplied: </strong>3  cable glands M25, seal range 6 - 15 mm, Wall plug set ø 6 mm
International product number
4013902668519
Product number of the Manufacturer
86248501
Manufacturer Name
Spelsberg
Manufacturer Type Description
WKE 404 SL 8x6² 2FS
EF000003
EV010173
EF000007
EV000236
EF000008
200
EF000010
EV010584
EF000025
true
EF000049
110
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
200
EF001454
false
EF001613
EV004178
EF001742
-25
EF002169
EV000139
EF003593
3
EF004191
false
EF004586
EV000115
EF004969
6
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV003906
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
3.900
LENGTH
200
WIDTH
200
DEPTH
110
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models