??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
WKE 204 SL
Bill of material
86228401
MD01
VAR__MANUID_
86228401
Short Description
WKE 204 SL
Long Description
Junction box, protection class IP66, U<sub>i</sub>=450 V AC, internal thread, M25, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, tested according to VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)) with screwless Wago TopJobS terminal blocks, enclosure made from halogen-free special thermosetting plastic, orange, Junction box with fused branch, connection box 3-pole, junction box 3-pole, number of clampable wires per pole 4 x 0.5 - 4mm², 1 fuse holder (20 x 5mm) max. 10 A<br /><strong>Dimensions: </strong>115 x 115 x 93 mm<br /><strong>Accessories supplied: </strong>3  cable glands M25, seal range 6 - 15 mm, Wall plug set ø 6 mm
International product number
4013902668496
Product number of the Manufacturer
86228401
Manufacturer Name
Spelsberg
Manufacturer Type Description
WKE 204 SL
EF000003
EV010173
EF000007
EV000236
EF000008
115
EF000010
EV010584
EF000025
true
EF000049
93
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV001008
EF001366
450
EF001438
115
EF001454
false
EF001613
EV004178
EF001742
-25
EF002169
EV000139
EF003593
3
EF004191
false
EF004586
EV000115
EF004969
4
EF005032
false
EF005436
true
EF005474
EV006422
EF005496
-
EF005604
false
EF005728
EV000494
EF006169
false
EF007661
EV003906
EF008404
EV000494
EF009212
EV000154
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
Minimum Order Quantity
1
WEIGHT
1.450
LENGTH
115
WIDTH
115
DEPTH
93
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models