??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Walther Flender
Description
WK-EG - Coupling
Bill of material
WK-EG 28 VB1818
coupling size
type of bore hole
Bohrung D1
mm
keyway DIN 6885/1
Durchmesser D2
mm
keyway DIN 6885/1
speed
min-1
nominal moment
Nm
torsional stiffness
10³ Nm/rad
damping
permissible axial misalignment
1 mm
permissible radial misalignment
1 mm
permissible angular misalignment
5 °
Vorbohrung VB
mm
max. finished bore plus groove according to DIN 6885
mm
Durchmesser A
mm
Länge B
mm
Länge C
mm
Länge D
mm
Durchmesser E
mm
Länge F
mm
depending on the selected clamping set type SPK dimension G without screw heads
mm
collar weight
g
end piece weight
g
Previews
3D
Dimension
2D
Download CAD models