??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WJN11 - Locating nut for oil pressure damper / side load adapter - locating nut · round type
Bill of material
WJN11-6
Code
WJN11
Type
Round type
Material
SS400
Surface Treatment
Black Oxide
Specifications
mm
M
M6*0.75
L
10.0 mm
L1
5 mm
B
8.0 mm
D
9.5 mm
XH
0604
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models