??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WJM21_22 - Mounting base for shock absorber L shape
Bill of material
WJM21-M6-H25
Code
Type
National standard material
45
Quite material
S45C
Surface Treatment
Hard Chrome Plating
M (fine teeth)
mm
M pitch
0.75 mm
H
mm
W
16 mm
A
17 mm
H1
33 mm
T
45 mm
B
19 mm
P
11 mm
Q
12 mm
d1
mm
d2
mm
h
5 mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models