??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WJM16 - Mounting base for shock absorber L shape
Bill of material
WJM16-M5-H25
Code
WJM16
Type
Formal Installation, Double-Hole Horizontal Type
National standard material
45
Quite material
S45C
Surface Treatment
Hard Chrome Plating
M (coarse teeth)
mm
H
mm
N (fine teeth)
M6x0.75 mm
W
48 mm
A
28 mm
H1
35 mm
S
14 mm
T
25 mm
B
19 mm
P
12 mm
Q
12 mm
d1
5.5 mm
d2
10 mm
h
5 mm
Website Link
Network Station
Previews
3D
Dimension
2D
Download CAD models