??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WJM11_12 - Mounting base for shock absorber T-shape
Bill of material
WJM11-M6-H25
Code
Type
National standard material
45
Quite material
S45C
Surface Treatment
Hard Chrome Plating
M (fine teeth)
mm
M pitch
0.75 mm
H
mm
W
45 mm
A
30 mm
E
10 mm
H1
33 mm
F
16 mm
T
12 mm
d1
5.5 mm
d2
10 mm
h
5 mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models