??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WJG01_13 - Economy Type Shock Absorbers
Bill of material
WJG02-0806
Code
Type
Body Material
SS400
Piston Rod Material
SUS304
Impact Head Material
Surface Treatment
Black Oxide
Operating temperature
-10¡æ-85¡æ
Specifications
Nominal thread
M8*1.0 mm
MPOOL
M8 mm
Itinerary St
6 mm
Pitch P
1.0 mm
A
52 mm
B
40 mm
C
32 mm
D
3 mm
E
6 mm
F
6.6 mm
H
11.0 mm
V
3 mm
The Maximum Absorption Energy E ( Nm )
2
Maximum Absorbed Energy Ec Per Hour( Nm / hr )
7200
Maximum Effective Weight Me (Kg)
Maximum Impact Speed (m/s)
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models