??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WJE01 - Precision hydraulic buffer, buffer spring and heavy adjustable
Bill of material
WJE01-4225A
Code
WJE01
Type
Heavy Load Adjustable
Body Material
SS400
Piston Rod Material
SUS304
Impact Head Material
Polyurethane
Buffer Spring Material
SWP
Surface Treatment
Black Oxide
Operating temperature
-10¡æ-85¡æ
Specifications
Nominal thread M
M42*1.5
Itinerary St
mm
Pitch P
1.5 mm
A
mm
B
mm
D
mm
D
12 mm
E
mm
F
44.5 mm
G
28.5 mm
H
50.0 mm
V
15.0 mm
The Maximum Absorption Energy E ( Nm )
Maximum Absorbed Energy Ec Per Hour( Nm / hr )
Maximum Effective Weight Kg (Me)
Maximum Impact Speed (m/s)
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models