??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Jacob
Description
WJ-DM xx/ASI/z - Sealing insert metric for 2 x AS-i bus cable
Bill of material
WJ-DM 20/ASI/2
Article No.
Size
xx
Cutout
2 x AS-i Bus-Leitung mm
Height
mm
Diameter outside
mm
Unit weight
g
Material Sealing insert
Color
Black
Packaging Unit
50 PCS
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models