??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
WJ-D xx - Sealing ring PG
Bill of material
WJ-D 16
Article No.
Size
xx
Height
mm
Diameter outside
mm
Diameter inside
mm
Unit weight
g
Material sealing ring
CR/NBR
Color
Black
Packaging Unit
PCS
Temperature range
-20 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models