??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIZ71_85 - Polyurethane briquette components - Standard - external thread type
Bill of material
WIZ75-D6
Code
Type
Polyurethane briquetting material
Polyurethane briquetting hardness
Metal Core
SUS304
D
mm
H
10 mm
M
M3 mm
R
1.0 mm
SR
6 mm
h
5 mm
E
5 mm
F
3.8 mm
g
1.0 mm
R1 max
0.30 mm
W
5 mm
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models