??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIY01_11 - Impact Absorbing Gel Briquetting Assembly - Female Thread Type / Male Thread Type
Bill of material
WIY01-D12
Code
Type
Type
Flat Type
Briquette Material
Viscoelastic elastomer
Briquette Hardness
ASKER F75
Metal Core
SUS304
D
mm
H
mm
M
M5
h
mm
E
mm
E1
3 mm
E2
8 mm
F
3.8 mm
g
mm
W
10 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models