??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WIW01_12 - Polyurethane Briquetting Block - Large Diameter and Female Thread Type
Bill of material
WIW02-D10
Code
Type
Internal Thread Type
Type
Briquette Material
Briquette Hardness
Metal Core
SUS304
D
mm
H
15 mm
M
M3 mm
R
1.0 mm
SR
10 mm
h
4.5 mm
E
5 mm
F
3.8 mm
W
8 mm
Hyperlinks
Website Connection
Previews
3D
Dimension
2D
Download CAD models