??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
CKD
Description
Without switch SCPG-XM - Single acting non-rotating type
Bill of material
SCPG-XM-00-10-15
TYPE
SCPG-XM
Bore size
mm
Mounting style
Stroke length
mm
Inserisci valore per STROKE
Stroke length
mm
cm
inch
ft
Head end port direction
Accessory
Accessory
Position of stroke
mm
Inserisci valore per POS
Position of stroke
mm
cm
inch
ft
Infotext
Dimensions
B
mm
G
mm
HA
mm
J
9 mm
KA
mm
KB
mm
KK
mm
LL+STROKE
62 mm
LL
47 mm
MB
mm
MD
mm
MM
mm
MT
mm
QA
mm
QB
4.5 mm
T
mm
UA
mm
UB
mm
X+STROKE
90 mm
X
75 mm
CA+STROKE
-
CA
- mm
CB
- mm
CC
- mm
CD
- mm
CJ+STROKE
- mm
CJ
- mm
CV
- mm
CW
- mm
LB
- mm
LC
- mm
LD
- mm
LF
- mm
LGPLUS
- mm
LG
- mm
LH
- mm
LK
- mm
LR
- mm
LS
- mm
LT
- mm
FD
- mm
FF
- mm
FH
- mm
FL
- mm
FM
- mm
FT
- mm
Anteprime
3D
Dimensione
2D
Download modelli CAD