??
Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
CKD
Description
Without switch GRC-KF
Bill of material
GRC-KF-20-90
Type
GRC-KF
Size
Torque (at 0.5 MPa)
N*m
Oscillating angle
degree
Option
Position of angle
degree
AA
AB
mm
BA
BB
mm
BC
mm
CA
mm
CB
mm
CC
DA
mm
DB
mm
EA
mm
EB
2 mm
EC
mm
FA
mm
FB
mm
G
HA
mm
HB
mm
HC
mm
JA
mm
JB
mm
JC
mm
JD
mm
JE
mm
JF
mm
JG
mm
JH
mm
K
mm
MA
mm
MB
mm
NA
mm
NB1
mm
NC
mm
PA
mm
PB
mm
Q
mm
SA
mm
SB
mm
TA
mm
TB
TC
mm
UA
mm
UB
mm
V
mm
W
mm
X
mm
A
- mm
B
- mm
+0.3/0
- mm
D
- mm
E
-
Product Info
Product Info
Previews
3D
Размер
2D
Сваляне на CAD модели