??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
With switch STR2-M/B-P4-HP1
Bill of material
STR2-M-16-5-SW51-RP4-HP1
Type
STR2
Bearing type
Bore size
mm
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
Switch model no.
Lead wire direction
H: Axial
Lead wire length
Blank: 1 m lead wire
Switch position
Option
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
EE
F
1 mm
GG
mm
H
mm
II
mm
JJ
mm
KK
LL+STROKE
mm
LL
mm
MM
mm
NN
O
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
WW
X+STROKE
mm
X
mm
AX
mm
BX+STROKE
mm
BX
mm
CX
mm
DX
mm
EX+STROKE
mm
EX
mm
FX
mm
Z
mm
A1
mm
A2+STROKE
mm
A2
mm
A3
A4
mm
HD
mm
RD
mm
FA
- mm
FB
- mm
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models