??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CKD
Description
With switch SSD2-P4-HP1
Bill of material
SSD2-L-20-5-SW11-R-P4-HP1
Model no.
SSD2-L
Bore size
mm
Standard Stroke - Custom stroke input manually
mm
Enter value for STROKE
Standard Stroke - Custom stroke input manually
mm
cm
inch
ft
Switch model no.
Lead wire direction
H: Axial
Lead wire length
Blank: 1 m lead wire
Switch position
Option 1
Option 2
Mounting style
Accessory
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Infotext
Dimensions
A+STROKE
mm
A
mm
B+STROKE
mm
B
mm
C
mm
D
mm
Thread
F
mm
FA
mm
FB
mm
G
mm
H
mm
I
mm
J
K
mm
Thread
Thread
L
mm
M
mm
MM
mm
N
mm
O
mm
WF
mm
HD
mm
RD
mm
A1
- mm
C1
- mm
H1
- mm
KK1
-
T
- mm
WF1
- mm
Previews
3D
Dimension
2D
Download CAD models