??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CKD
Description
With switch SCM-P40-HP1
Bill of material
SCM-00-25B-25-SW69-R-P40-HP1
Type
SCM
Mounting style
Bore size
mm
Cushion
Stroke length
mm
Enter value for STROKE
Stroke length
mm
cm
inch
ft
Switch model number
Lead wire direction
H: Axial
Lead wire length
Blank: 1 m lead wire
Switch position
Switch installation method
Option switch rail
Option piston rod material
Accessory
Accessory
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
Infotext
Dimensions
A
mm
B
mm
C
mm
CA+STROKE
- mm
CA
- mm
CD
- mm
CE
- mm
CF
- mm
CG
- mm
CH
- mm
CI
- mm
CJ+STROKE
- mm
CJ
- mm
CK+STROKE
- mm
CK
- mm
CM
- mm
CN
- mm
CO
- mm
CP
- mm
CR
- mm
CQ
- mm
CS
- mm
CT
- mm
CV
- mm
CW
- mm
CX
- mm
CY
- mm
CZ
- mm
D
mm
DA
EE
FA+STROKE
- mm
FA
- mm
FD
- mm
FF
- mm
FG+STROKE
- mm
FG
- mm
FJ+STROKE
- mm
FJ
- mm
FL
- mm
FM
- mm
FT
- mm
GH
mm
GR
mm
J
mm
KK
LA+STROKE
- mm
LA
- mm
LB
- mm
LC
- mm
LD
- mm
LE
- mm
LF
- mm
LH
- mm
LL+STROKE
mm
LL
mm
LR
- mm
LS
- mm
LT
- mm
LX+STROKE
- mm
LX
- mm
M
- mm
MA
mm
MB
mm
MC
mm
MD
MM
mm
MN
mm
MO
mm
N
2 mm
Q
- mm
QA
mm
QB
mm
SD
mm
T
mm
TA+STROKE
- mm
TA
- mm
TF
- mm
TG+STROKE
- mm
TG
- mm
TJ+STROKE
- mm
TJ
- mm
TK
- mm
TL
- mm
TM
- mm
TN
- mm
TT
- mm
W
- mm
WF
mm
X+STROKE
mm
X
mm
XF
mm
b
- mm
d
- mm
S
- mm
LPLUS
- mm
L
- mm
EA
mm
EB
mm
EC
mm
E (Theta)
°
P
mm
GA
18 mm
GB
mm
HD
mm
RD
mm
GD
mm
GC
mm
P1
- mm
P2
- mm
P3
- mm
PT
- °
FA
- mm
Previews
3D
Dimension
2D
Download CAD models