??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CKD
Description
With switch PCC
Bill of material
PCC-A15Q125-T2YDR-0
Type
PCC
Mounting
Clamp lever direction
Locating pin diameter
mm
Locating pin shape
Switch model No.
Lead wire type
Lead wire length
mm
Switch option
Switch quantity
Shim
Spatter-proof
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Product Info
Product Info
A
12.5 mm
B
30 mm
C
4.5 mm
D
5.0 mm
E
9.5 mm
F
30 mm
G
12.0 mm
H
6 mm
J
190.5 mm
K
229.5 mm
Previews
3D
Boyut
2D
CAD modeli indir