目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
UCST206JH1S6
Jtekt North America
Rolling Bearing Units
Stainless Series
Take-up Unit
Powered by
CAD模型選擇
{jtekt/nippon_pb/stainless_series/take_up_unit/ss_tuu_with_setscrew_asmtab.prj},{NB=UCST206JH1S6},{SDD=30 / Normal-duty (2)},{SD=30},{C=},{TOCE=},{GN=},{PPATH=assemblies/ss_tuu_with_setscrew_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Jtekt North America
Description
with Setscrew
Bill of material
UCST206JH1S6
Bearing Unit Designation
UCST206JH1S6
UCST206JH1S6
Shaft Dia. (mm) / Duty
30 / Normal-Duty (2)
30 / Normal-Duty (2)
SD - Shaft Dia.
30
30
mm
Duty
Normal-Duty (2)
Application
Standard
Cover
without Cover
with Stainless Cover
without Cover
with Stainless Cover
Type of Cover End
None
None
Grease Nipple
Yes
No
Yes
No
Type of Grease Nipple
B-1/4-28UNF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型