??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
With Omega-Clip
Bill of material
HellermannTyton 133-00067
Identification
133-00067
Manufacturer Type Description
Halter SFT6.5
Short Description
Fixing element black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.3 - 6.7 mm
Panel thickness min.
0.6 mm
Length L
60.0 mm
Panel thickness max.
1.5 mm
Number of content units per order unit
1
Minimum order quantity
1000
Height H
29.1 mm
Operating Temperature
-40 °C to +105 °C
Fixing Ø
6.0 - 12.0 mm mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models